Want!

by mitch_feaster

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WiFi Module - ESP8266
Retired WRL-13252
6.95 1   
Cannot be ordered at this time.
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
Phillips LPC2138 ARM 7 IC
Retired COM-00520
11.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1 2   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1 2   
Female Headers
In stock PRT-00115
3 2   
Break Away Headers - Long
In stock PRT-10158
2.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
1.95 1   
Break Away Headers - Straight
In stock PRT-00116
3 2   
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
2.4GHz Transceiver IC - nRF24L01+
Only 2 left! COM-00690
10.5 3   
WiFly RN-171 802.11b/g Serial Module - Roving Networks
In stock WRL-11049
9.95
You save:
20 (67%)
1   
Total: 97.15