stuff

by Member #402482

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Shrouded Header (2x13)
In stock PRT-11490
0.24
You save:
0.71 (75%)
1   
Banana to Test Probe Cables - Shrouded
Retired CAB-11033
2.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Open Logic Sniffer - Probe Cable Kit
Retired TOL-10086
9.95 1   
Cannot be ordered at this time.
Total: 27.39