January_2013

by Member #327726

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fio v3 - ATmega32U4
Retired DEV-11520
29.56
You save:
44.34 (60%)
2   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
4.2 2   
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08710
37.95 1   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
SparkFun Navigation Switch Breakout
Retired COM-08236
6.95 1   
Cannot be ordered at this time.
Total: 83.61