Next Project - TKO

by Member #139250

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
27.9 2   
Cannot be ordered at this time.
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
Total: 43.85