×

SparkFun will be closed on Monday, May 30th, for Memorial Day. We will resume normal business hours at 9am (MT) on Tuesday, May 31st. Orders placed after 2pm (MT) on Friday May 27th will process and ship out on Tuesday, May 31st. From all of us at SparkFun, we wish you a safe and happy Memorial Day weekend!

Nice To have

by PhillyNJ

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro 328 - 5V/16MHz Retail
Retired RTL-11385
15.95 1   
Cannot be ordered at this time.
SparkFun USB to Serial GPIO Breakout - CP2103
Retired BOB-00199
21.95 1   
Cannot be ordered at this time.
SparkFun Wake on Shake
Out of stock SEN-11447
22.95 1   
Cannot be ordered at this time.
SparkFun VoiceBox Shield
Retired DEV-10661
39.95 1   
Cannot be ordered at this time.
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
10.5 3   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
0.45 1   
USB to UART Bridge - FT232RL
Retired COM-00650
4.5 1   
Cannot be ordered at this time.
JST SH Jumper 3 Wire Assembly - 8"
Retired PRT-10358
1.5 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Total: 134.25