×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

Smart Parking Pilot 3rd Controller Parts

by Member #62364

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
4 Pin Molex Connector - Right Angle
Retired TOL-11297
1.9 2   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (5-Pin)
In stock PRT-08076
6 4   
ProtoBoard - Wombat (PTH)
Out of stock PRT-08619
9.95 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Only 2 left! COM-09061
5.9 2   
DIP Sockets Solder Tail - 28-Pin 0.3"
In stock PRT-07942
1.9 2   
Crystal 16MHz
In stock COM-00536
1.9 2   
Capacitor Ceramic 22pF
In stock COM-08571
1 4   
Break Away Male Headers - Right Angle
In stock PRT-00553
1.95 1   
Break Away Headers - Long
In stock PRT-10158
2.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Total: 34.95