Team F

by Member #429587

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
9 2   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
65 2   
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
Seeeduino FILM
Retired DEV-10181
34.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
XBee Explorer USB
Retired WRL-08687
49.9 2   
Cannot be ordered at this time.
Female Header Pack
23 available PRT-11269
4.5 2   
Female Headers
In stock PRT-00115
3.5 2   
Total: 267.85