beginner stuff for IOIO

by Member #444045

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
Total: 31.65