Free Shipping

by Member #453946

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electronic Dice Kit
Retired KIT-10212
19.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino
Retired KIT-11227
84.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
40.5 3   
Cannot be ordered at this time.
Total: 208.3