by LordFawful
Product | Subtotal | Qty | |
---|---|---|---|
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
0.45 | 1 | |
10 Segment LED Bar Graph - Red
COM-09935 |
2.25 | 1 | |
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
COM-11232 |
4.95 |
1
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 14-Pin 0.3"
PRT-07939 |
0.5 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
Momentary Button - Small Red Panel Mount
COM-09807 |
0.5 |
1
Cannot be ordered at this time. |
|
Pushbutton Power Switch SV
ROB-08904 |
6.95 |
1
Cannot be ordered at this time. |
|
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
0.25 | 1 | |
Total: 16.15 |