Robotica :)

by Member #472003

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Super Scratch Programming Adventure!
Retired BOK-11730
24.95 1   
Cannot be ordered at this time.
Total: 455.45