Pomodoro

by Member #479806

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ATMEGA32U4 Breakout
Retired DEV-11117
379.2
You save:
20 (5%)
16   
Cannot be ordered at this time.
SparkFun OpenSegment Serial Display - 20mm (White)
Retired COM-11648
118.65 7   
Cannot be ordered at this time.
SparkFun OpenSegment Serial Display - 20mm (Green)
Retired COM-11646
33.9 2   
Cannot be ordered at this time.
SparkFun OpenSegment Serial Display - 20mm (Blue)
Retired COM-11647
135.6 8   
Cannot be ordered at this time.
SparkFun OpenSegment Serial Display - 20mm (Red)
Retired COM-11644
152.55 9   
Cannot be ordered at this time.
SparkFun ISP Pogo Adapter
Retired KIT-11591
27.9 2   
Cannot be ordered at this time.
Header - 6-pin Female (PTH, 0.1")
In stock PRT-11894
12 16   
Pocket AVR Programmer
In stock PGM-09825
37 2   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
LED - Super Bright Red (25 pack)
In stock COM-09660
17 2   
LED - Super Bright Green (25 pack)
In stock COM-09661
17 2   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
45 2   
Total: 984.55