Christmas Carol

by TechThespis

Favorited Favorite 0

Costume wish list for A Christmas Carol

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyTwinkle
In stock DEV-11364
67.8
You save:
3.6 (5%)
12   
LilyPad Simple Power
Retired DEV-10085
59.4 12   
Cannot be ordered at this time.
LilyPad Slide Switch
In stock DEV-09350
22.68
You save:
1.2 (5%)
12   
LilyPad LED White (5pcs)
Retired DEV-10081
15.8 4   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
79 20   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
83.4 12   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
31.5 3   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Total: 486.08