by Bunk
Product | Subtotal | Qty | |
---|---|---|---|
Pro Micro - 5V/16MHz
DEV-11098 |
19.95 |
1
Cannot be ordered at this time. |
|
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
DIP Sockets Solder Tail - 16-Pin 0.3"
PRT-07938 |
0.5 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
ProtoBoard - Rectangle 3"
PRT-08815 |
4.5 |
1
Cannot be ordered at this time. |
|
Total: 36.7 |