PHONE_BOARDS

by procsynth

Favorited Favorite 0

Just add a case and the circuitry, you have it !

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Teensy 3.0
Retired DEV-11780
19.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
Basic 16x2 Character LCD - Red on Black 3.3V
Retired LCD-09051
14.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
Only 9 left! BOB-11570
4.5 1   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Mini Pushbutton Switch - SMD
In stock COM-08720
12.6 12   
SparkFun Capacitive Touch Keypad - MPR121
Retired SEN-12017
9.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom IMU Breakout - LSM9DS0
Retired SEN-12636
29.95 1   
Cannot be ordered at this time.
Total: 214.9