gregs

by Member #507275

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shaft Coupler - 1/4" to 1/8"
Retired ROB-12244
9.98 2   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.00"L)
Retired ROB-12290
2.98 2   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 5/16"D x 3"L)
Retired ROB-12369
1.49 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 3/8"
Retired ROB-12477
9.98 2   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 3/8"D x 4"L)
Retired ROB-12489
2.39 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 3.00"L)
Retired ROB-12473
1.99 1   
Cannot be ordered at this time.
Bearing Mount - Flat (3/8" Bore)
Retired ROB-12260
12.98 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1-1/4"; 25 pack)
Retired ROB-12393
4.95 1   
Cannot be ordered at this time.
Set Screw Hub - 3/8" Bore
Retired ROB-12306
9.98 2   
Cannot be ordered at this time.
Gear - Pinion Gear (16T; 0.25" Bore)
Retired ROB-12158
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (128T; 1.0" Bore)
Retired ROB-12239
10.7
You save:
6.29 (37%)
1   
Cannot be ordered at this time.
Hub Adapter - 1.50" to 0.77"
Retired ROB-12199
9.9 2   
Cannot be ordered at this time.
Aluminum Beam - 7.70" (pair)
Retired ROB-12558
5.99 1   
Cannot be ordered at this time.
Beam Attachment Blocks - 4 pack
Retired ROB-12492
4.99 1   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
2.2 4   
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
Retired ROB-12423
2.5 1   
Cannot be ordered at this time.
Clamping Hub - 3/8" Bore
Retired ROB-12352
15.98 2   
Cannot be ordered at this time.
Total: 121.97