Robotics Needs 2014 FIRST season

by Member #510986

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo Cable - Female to Female
Retired ROB-09187
140
You save:
7.5 (5%)
50   
Cannot be ordered at this time.
Heat Shrink - Red 5' x 1/4"
Retired PRT-08834
3.9 2   
Cannot be ordered at this time.
CMOS IR Camera Module - 500x582
Retired SEN-08773
34.95 1   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 24T; 0.5" Bore)
Retired ROB-12307
47.6 8   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 16T; 0.5" Bore)
Retired ROB-12207
39.6 8   
Cannot be ordered at this time.
Pulley - Hub Mount (1.0"; 0.5" Bore)
Retired ROB-12523
47.92 8   
Cannot be ordered at this time.
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
3.9 2   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Total: 332.82