Optional Items (MUS 277/377)

by Member #511008

Favorited Favorite 0

These items are optional, but please look through them and assess whether you might be interested in building a final project for which these would be useful. (If you don't yet know what any of these items are, don't worry! You will soon enough!)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
Flex Sensor 4.5"
31 available SEN-08606
17.95 1   
Softpot Rotary Potentiometer
Retired SEN-08678
6.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
Total: 96.93