My Wishlist

by Yardy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
RC Transmitter and Receiver - 2.4GHz, 6-Channel
Retired ROB-09866
49.95 1   
Cannot be ordered at this time.
MPLAB Compatible Mini USB PIC Programmer
Retired PGM-09667
49.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 30:1
Retired ROB-08911
31.9 2   
Cannot be ordered at this time.
Micro Metal Gearmotor Bracket Extended
Retired ROB-08896
7.9 2   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
Tank Treads
Retired ROB-00321
9.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
45.9 2   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
ArduIMU+ V2 (Flat)
Retired DEV-09956
64.95 1   
Cannot be ordered at this time.
Total: 415.75