2014 Egg Cooker

by Member #446609

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
6.5 1   
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
9.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
LED - Basic Blue 5mm
In stock COM-11372
0.6 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Arduino Pro 328 - 5V/16MHz
Only 14 left! DEV-10915
18.5 1   
Servo - Hitec HS-85MG (Micro Size)
Out of stock ROB-11887
32.5 1   
Motor Driver 2A Dual L298 H-Bridge
Retired ROB-09670
34.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
1.6 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 4 left! COM-08374
0.1 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
Theragrip Thermal Tape
Retired PRT-09771
7.9 2   
Cannot be ordered at this time.
ProtoBoard - Square Shape
Retired PRT-08886
0.5 1   
Cannot be ordered at this time.
Total: 148