yep...

by Member #534092

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Modem Long Range 433MHz: UM96 - Includes Antenna and Cable
Retired WRL-00155
89.9 2   
Cannot be ordered at this time.
XTend 900 1W RPSMA - 40 Mile Range
Retired WRL-09411
389.9 2   
Cannot be ordered at this time.
DigiXTend Modem Breakout
Retired BOB-09596
3.9 2   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
In stock WRL-09143
17.9 2   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
21.95 1   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
Global Power Supply - 15V 4.34A
In stock PRT-14338
19.95
You save:
15 (43%)
1   
JustBoom Amp HAT
Retired DEV-14318
79.95 1   
Cannot be ordered at this time.
Total: 730.6