Stuff to add to my quadcopter

by Cheezey

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
Light Pipe - White Core (6mm, 5' long)
Retired PRT-10692
24.95 1   
Cannot be ordered at this time.
Silicon Nitride Igniter - 12V
Retired COM-11694
19.95 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
SparkFun Venus GPS with SMA Connector
In stock GPS-11058
24.95
You save:
25 (50%)
1   
Total: 115.75