Project Wishlist

by Shale

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
NeuroSky Mindwave Mobile
Retired SEN-12805
109.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Sapphire Blue (20g)
Retired COM-11556
12.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 160x128
Retired LCD-08884
69.95 1   
Cannot be ordered at this time.
MP3 Trigger
Retired WIG-11029
49.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
Pimoroni Unicorn HAT
Retired DEV-14037
29.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
SparkFun Simultaneous RFID Reader - M6E Nano
In stock SEN-14066
235.95 1   
UHF RFID Antenna (RP-TNC)
Out of stock WRL-14131
42.95 1   
PiJuice HAT - Raspberry Pi Portable Power Platform
Out of stock PRT-14803
73.95 1   
Cannot be ordered at this time.
Powerfilm Solar Panel - 10.5mA@7.2V
Retired PRT-14795
4.95 1   
Cannot be ordered at this time.
Total: 760.12