HTX Elektronik

by Member #39496

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Big Easy Driver
Retired ROB-11876
79.8 4   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
55 10   
Bus Pirate Cable
In stock CAB-09556
16.5 3   
SparkFun Bluetooth Modem - BlueSMiRF HID
Retired WRL-10938
74.85 3   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
59.9 2   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
99.5 10   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
49.75 5   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
104
You save:
5.5 (5%)
10   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
149.5 10   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
165 10   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
32 20   
Non-Invasive Current Sensor - 30A
16 available SEN-11005
32.85 3   
Total: 918.65