by One Chris Two Chris Red Chris Blue Chris
Want to start playing with sensors, but don't know where to begin? This kit includes a variety of basic sensors for any beginner or experienced programmer. With everything included in this kit, you'll be able to sense acceleration, force, vibration, Infrared light, ambient light, temperature, and more! These are some great basic sensors from varying categories.
Product | Subtotal | Qty | |
---|---|---|---|
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
1.05 | 1 | |
Tilt Sensor - AT407
SEN-10289 |
2.1 | 1 | |
Piezo Element
SEN-10293 |
3.2 | 2 | |
IR Receiver Diode - TSOP38238
SEN-10266 |
2.1 | 1 | |
LED - Infrared 950nm
COM-09349 |
1.05 | 1 | |
Reed Switch - Insulated
COM-10601 |
2.1 | 1 | |
Flex Sensor 4.5"
SEN-08606 |
17.95 | 1 | |
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Resistor 1.0M Ohm 1/4 Watt PTH
COM-11853 |
0.5 | 2 | |
Magnet Square - 0.25"
COM-08643 |
1.6 | 1 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
SEN-12756 |
10.95 |
1
Cannot be ordered at this time. |
|
Total: 56.45 |