ELastoLite Kit - 5x3 Inch - Blue-Green (COM-12808)

by xtopher

Favorited Favorite 0

ElastoLite® is a fantastic line of flexible electroluminescent (EL) panels, inverters, and connectors that can be sewn into clothing and used in a multitude of other lighting applications. The biggest question we’ve received with these EL panels is, “Where do I start?” We are pleased to introduce the ElastoLite® Kit, an all in one starting kit that includes everything you need to get electroluminescent panels and equipment incorporated into your project! Within this kit you will find a 5" x 3" Blue-Green EL panel, an INV133 Inverter, and all the hookups you need to connect the two. All you will need to do is iron the pieces together to shed a little bit of electroluminescent light on your next project.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ELastoLite Connector - Straight
Retired COM-11920
1.34
You save:
0.56 (29%)
2   
Cannot be ordered at this time.
ELastoLite Iron-On Adhesive Strip - 2 inch
Retired COM-11918
0.39
You save:
0.16 (29%)
1   
Cannot be ordered at this time.
ELastoLite Circuit Tape - 3 feet
Retired COM-11916
2.07
You save:
0.88 (30%)
1   
Cannot be ordered at this time.
ELastoLite Inverter Connector - Green (INV133)
In stock COM-11913
2.07
You save:
0.88 (30%)
1   
ELastoLite INV133 Inverter
In stock COM-11914
14.67
You save:
6.28 (30%)
1   
ELastoLite Panel - 5x3 inches - Blue-Green
Only 14 left! COM-11903
15.37
You save:
6.58 (30%)
1   
Total: 35.91