ELastoLite Kit - 5x3 Inch - Blue (COM-12834)

by xtopher

Favorited Favorite 0

ElastoLite® is a fantastic line of flexible electroluminescent (EL) panels, inverters, and connectors that can be sewn into clothing and used in a multitude of other lighting applications. The biggest question we've received with these EL panels is, "Where do I start?" We are pleased to introduce the ElastoLite® Kit, an all in one starting kit that includes everything you need to get electroluminescent panels and equipment incorporated into your project! Within this kit you will find a 5" x 3" Blue EL panel, an INV133 Inverter, and all the hookups you need to connect the two. All you will need to do is iron the pieces together to shed a little bit of electroluminescent light on your next project.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ELastoLite Inverter Connector - Green (INV133)
Retired COM-11913
0.1
You save:
2.85 (97%)
1   
Cannot be ordered at this time.
ELastoLite Panel - 5x3 inches - Blue
Retired COM-11902
21.95 1   
Cannot be ordered at this time.
ELastoLite INV133 Inverter
Retired COM-11914
13
You save:
7.95 (38%)
1   
Cannot be ordered at this time.
ELastoLite Circuit Tape - 3 feet
Retired COM-11916
2.95 1   
Cannot be ordered at this time.
ELastoLite Iron-On Adhesive Strip - 2 inch
Retired COM-11918
0.55 1   
Cannot be ordered at this time.
ELastoLite Connector - Straight
Retired COM-11920
1.9 2   
Cannot be ordered at this time.
Total: 40.45