HIR List 4

by Member #199030

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Magnet Ring - 3/16"
In stock COM-08914
15.75 15   
Machine Screw - Socket Head (6-32 ; 1-1/2"; 25 pack)
Retired ROB-12161
5.5 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Screw - Flat Head (1.25", 4-40, 10 packs)
Retired PRT-10928
3 2   
Cannot be ordered at this time.
Foam PCB Tape - 3M VHB Acrylic 1" (1 yard)
Retired PRT-12752
21.9 2   
Cannot be ordered at this time.
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
21 10   
Jumper Wire - 0.1", 2-pin, 12"
In stock PRT-10372
21 10   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
10.5 10   
Total: 100.25