Fingerprint Scanner

by Member #568232

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Kit
25 available LCD-10097
21.95 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
0.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Omron Snap Action Switch
Retired COM-00098
1.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL (GT-511C1)
Retired SEN-11836
31.95 1   
Cannot be ordered at this time.
Total: 116.95