rfid

by parallax

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
32.5 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Total: 53.45