attendance system

by Member #590589

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Breadboard Kit
Retired DEV-11038
24.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
32.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Total: 90.65