by Gella
Product | Subtotal | Qty | |
---|---|---|---|
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
8420
You save: 1480 (15%) |
2000
Cannot be ordered at this time. |
|
LilyPad LED White (5pcs)
DEV-10081 |
1344
You save: 236 (15%) |
400
Cannot be ordered at this time. |
|
Needle Set
TOL-10405 |
132
You save: 6.6 (5%) |
66 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
3780
You save: 420 (10%) |
2000 | |
Total: 13727.5 |