clock it

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Real Time Clock Module
Out of stock BOB-12708
52.5 3   
P-Channel MOSFET 55V 31A
In stock COM-10349
12.5 10   
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
10.5 10   
SparkFun 7-Segment Serial Display - Blue
34 available COM-11442
29.9 2   
PICAXE 8 Pin Proto Kit
20 available DEV-08321
13.5 3   
Solid State Relay - 8A
Retired COM-10636
9.9 2   
Cannot be ordered at this time.
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
14 4   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
21.9 2   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 1.7" (uOLED-160-G2)
Retired LCD-11691
65.95 1   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
Total: 292.05