FTC Team 7923 Prototyping Board

by jcholton

Favorited Favorite 0

These are the parts that FTC team #7923 will use for their prototyping board. The board will support additional sensors, switches, battery monitors, and potentiometers for calibration.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 9V Drawer (Panel Mount)
Retired PRT-11368
9.9 2   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
6 4   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Female Headers
In stock PRT-00115
3.5 2   
SPDT Slide Switch
In stock COM-09609
4.75 5   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Mini Microswitch - SPDT (Lever, 2-pack)
Retired COM-13013
19.75 5   
Cannot be ordered at this time.
Mini Microswitch Mount - B (pair)
Retired COM-12746
8.95 5   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
4.2 4   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
3.8 4   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
4.5 2   
Hook-up Stranded Wire - White (22 AWG)
33 available PRT-08866
2.95 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
2.1 2   
Total: 85.2