Sew Electric: Advanced Kit + book

by Leah B

Favorited Favorite 0

This kit includes a copy of Sew Electric and all of the electronic supplies you'll need to build the Interactive Stuffed Monster and Fabric Piano from Chapters 4 and 5. It also has all the supplies you'll need to work through the programming tutorial in Chapter 3. Plus, a nice set of sewing needles.

Sew Electric is a book of hands-on LilyPad Arduino tutorials that bring together craft, electronics, and programming. The book walks you through the process of designing and making a series of quirky customizable projects including a sparkling bracelet, a glow in the dark bookmark, a fabric piano, and a monster that sings when you hold its hands. For more information see: http://sewelectric.org

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Needle Set
In stock TOL-10405
2.1 1   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
LilyPad SimpleSnap Protoboard
Retired DEV-10940
11.7
You save:
1.3 (10%)
2   
Cannot be ordered at this time.
LilyPad Buzzer
In stock DEV-08463
9.9 2   
LilyPad Arduino SimpleSnap
Retired DEV-10941
33.95 1   
Cannot be ordered at this time.
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
Total: 78.25