e-Textile Mask 25 students

by Gella

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Needle Set
In stock TOL-10405
16.8 8   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
15.8 4   
LilyPad LED White (5pcs)
Retired DEV-10081
19.75 5   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
50
You save:
2.5 (5%)
25   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
111.5
You save:
12.25 (10%)
25   
Cannot be ordered at this time.
Total: 213.85