Actobotics Primer - Sprocket and Chain

by Improvised Dynamics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Chain - Delrin (0.25" x 12")
Retired ROB-12465
13.98 2   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 48T; 1.0" Bore)
Retired ROB-12300
17.9 2   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 40T; 1.0" Bore)
Retired ROB-12522
15.9 2   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 32T; 0.5" Bore)
Retired ROB-12240
13.9 2   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 24T; 0.5" Bore)
Retired ROB-12307
11.9 2   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 16T; 0.5" Bore)
Retired ROB-12207
9.9 2   
Cannot be ordered at this time.
Total: 83.48