by HelloTechie
Product | Subtotal | Qty | |
---|---|---|---|
Standard Gearmotor - 303 RPM (3-12V)
ROB-12147 |
49.9 |
2
Cannot be ordered at this time. |
|
Motor Mount - Swivel Clamp (32mm)
ROB-12180 |
11.98 |
2
Cannot be ordered at this time. |
|
Motor Mount - Swivel Mount
ROB-12271 |
15.96 |
4
Cannot be ordered at this time. |
|
Set Screw Hub - 6mm Bore
ROB-12318 |
9.98 |
2
Cannot be ordered at this time. |
|
Precision Disc Wheel - 5" (Black, 2 Pack)
ROB-12387 |
13.98 |
2
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
ROB-12415 |
2.95 |
1
Cannot be ordered at this time. |
|
Total: 104.75 |