sku: KIT-10334
Description: Botanicalls Kits let plants reach out for human help! They offer a connection to your leafy pal via online Twitter status updates to your mobile phone. When your plant needs water, it will post to let you know, and send its thanks when you show it love. It comes as a kit so that you can hone your soldering skills (or teach someone else) while you build a line of communication between you and your houseplant!
This kit comes with everything you need to get your plant tweeting in no time. The ATmega328 comes pre-programmed, but you can customize it with your own messages. The only thing you need to provide is a plant, network connection (and ethernet cable), and a power outlet.
To upload custom code to the Botanicalls Kit, you'll need either an FTDI Cable or a 3.3V FTDI Basic Breakout.
See the link below for a step-by-step guide to assembling and customizing your Botanicalls kit.
Note: It's not shown in the parts photo, but the kit does include a 5V Wall Adapter.
Note: This product is a collaboration with Kate Hartman, Kati London and Rob Faludi. A portion of each sales goes back to them for product support and continued development.
Documents:
DEV-09873
FTDI Basic Breakout - 3.3VROB-10455
Liquid Pump - 350GPH (12v)DEV-09717
FTDI Cable 5V VCC-3.3V I/OKIT-09236
Metro-GnomeROB-10456
12V Solenoid Valve - 3/4"KIT-09612
Audio Amplifier Kit - STA540
Comments 21 comments
Now all you need to do is to remember to check on Twitter to see if your plant needs water..
I built something similar, but my project is actually watering the plant when it drops below the desired threshold. Maybe the next version of this pcb could have an io out so you could connect to an mosfet with a waterpump for watering as well.
It wouldn’t be too helpful for someone like me who checks Twitter 3 or 4 times a month!
Hah, this is cute. But you must REALLY love you plant to lay out the cash for this. :P
yes, I agree this is expensive, mostly due to the ethernet module. if sparkfun wanted to make this cheaper they could add a cheaper ethernet module or make it worth the money and add a wifi module.
(hint, hint)
I agree that this is expensive. Too bad they don’t have one that uses the XBee network. I could see that being more helpful… And you could have MORE plants on the same network telling you when they need water. God!! Hook this up to your SparkFun Sprinkler timer network, and let your plant tell your timer how long to water. Add that cute little water valve, tee off a main water line, and you could let your plants water themselves. Just make sure that you have an over flow sense to let you know when the bottom of the plant is peeing so your timer knows when to shut off- and yes you’re going to have to have some catch basin to catch all the plant over flow water.
Interesting timing – I just acquired a plant that needs watering at least once a day, and I am terrible at remembering to water the thing. So I was looking into some watering automation.
I’m guessing that the two metal bars are used to sense the presence / lack of water; for anyone that gets this, it might be useful to use a homemade sensor similar to http://www.cheapvegetablegardener.com/2009/03/how-to-make-cheap-soil-moisture-sensor.html instead of just the raw metal. Good luck to any and all other automated growers out there!
What are the chances of making one of these that works with PoE?
This seems like a great kit, but wouldn’t it make more sense for the Ethernet port to be facing upwards? The current configuration seems to be difficult to plug a cable in.
lol no, if you stick the kit in the earth on the edge of the pot, you can plug it easily in from below. If you have to plug it in from the top, you will have a cable running through your (precious) plants. also, that will cause great tension on the whole kit by the hanging weight from the cable, potentially breaking/destroying the boards
This is pretty silly. There should be a design that allows multiple probes to be plugged into the main board. So, at the least, you could share the cost over multiple plants.
Also, it really is a bad idea to have power and water so close, especially with that cutesy, unpackaged circuit board. If that isn’t obvious now, the first time you water the botanicalls instead of the plant, it will be…
By the way, the botanicalls forum seems to be broken – all the discussions point into outerspace…
Forums are fixed.
I haven’t understood yet how the board knows whether the plant needs water or not.
it measures the resistance between the two metal probes. the greater the resistance, the dryer the soil, and vice-versa.
Love the open sourceness to it all.. got the code up and running within 10 minutes using a ‘Freetronics – Ethernet Shield With PoE’ to test it. just need to build some probes.. agree it’s pretty $$ for 1 plant, but maybe a xbee network will fix that..
Great idea – too expensive though, especially with no wifi so that multiple plants can be monitored. I will stick to checking the soil by hand for now.
eeerm… I have noticed a major flaw. What happens to the electronics when you spill water on them when wetting the plant.. Bzzzzzz fritz.
While we recommend keeping everything dry, I have accidentally splashed various incarnations of Botanicalls on various occasions without incident. Still, pouring water all over it on purpose is certainly best avoided.
I just put up some hanging baskets, is there an outdoor version in the works? (Tho' I could use up the left-over polyester resin and “pot” them. -G-)
Interesting idea…Has anyone come up with a similar kit that would monitor a hydroponics system like the Aerogarden from www.aerogrow.com yet?
It’s funny you should mention aerogrow:
They’re our neighbors :–)
I think a simple drip irrigation system would be cheaper?
For me, building such a thing is fun but buying…. I’m not sure