RFID Reader ID-20LA (125 kHz)
SEN-11828
RFID Reader ID-20LA (125 kHz)
SKU: SEN-11828
180mm Read Range
$37.50
In stock
SKU
SEN-11828
Helpful Documentation
Product Overview
RFID (radio-frequency identification) is the wireless non-contact use of radio-frequency electromagnetic fields, for the purposes of identifying and tracking tags attached to objects. This is the ID-20LA, a very simple to use RFID reader module from ID Innovations. With a built in antenna, the only holdup is the 2mm pin spacing. Power the module, hold up a 125kHz card, and get a serial string output containing the unique ID of the card.
Note: The new ID-20LA is essentially the same as the older ID-20, but has a lower input voltage.
Hookup Accessories
Features & Specs
- 2.8 - 5V supply
- 125kHz read frequency
- EM4001 64-bit RFID tag compatible
- 9600bps TTL and RS232 output
- Magnetic stripe emulation output
- Read range of 180mm
- 38x40x7mm
Documentation
Customer Reviews

RFID Reader ID-20LA (125 kHz)
$37.50
SEN-11828
Stock and Customer Discounts
$37.5 retail price.