SparkFun RFID Starter Kit
KIT-13198

SparkFun RFID Starter Kit

SKU: KIT-13198

Kickstart your tracking projects with this RFID Starter Kit, featuring a USB-to-serial base unit, an ID-12LA reader module, and two 125kHz cards.

$53.50
In stock
Only 3 left
SKU
KIT-13198
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Getting started with RFID doesn't have to involve hunting down compatible modules and wiring up complex circuits. The SparkFun RFID Starter Kit is an all-in-one bundle that provides everything you need to get your scanning or security project off the ground right away! The module will handle all complex RF decoding internally, so your microcontroller only needs to listen for incoming serial data from the included RFID USB Reader.

Plug, Scan, and Read

At the heart of this kit is the ID-12LA from ID Innovations, one of our favorite 125kHz RFID reader modules! To make data retrieval effortless, we paired it directly with the SparkFun RFID USB Reader, a plug-and-play USB-to-serial base unit equipped with an FTDI232RL converter.

Setting up your scanning station takes only a few simple steps:

  • Plug the ID-12LA module directly into the pre-soldered 2mm headers on the USB reader board.
  • Attach the board to your computer using a standard mini-B USB cable.
  • Open your preferred terminal program at 9600bps 8N1.
  • Scan one of the two included 125kHz RFID cards, and the unique 32-bit ID will populate on your screen as a clean serial string.

A SparkFun RFID USB Reader, equipped with an ID-12 RFID module, ready to scan an RFID tag.

Feedback and Customization

The USB base unit will also provide you with physical feedback during operation. It features an onboard LED and a magnetic buzzer that provide immediate visual and audio confirmation of a successful scan. If your project requires a stealthier approach or silent operation, you can disable the audio feedback by clearing the solder bridge on the BUZZ jumper.

Whether you are prototyping an access control system, an automated inventory tracker, or an interactive puzzle, this bundle gives you the hardware and the tags to start reading right out of the box.

Features & Specs

SparkFun RFID USB Reader:

  • Voltage In: Typically 5V via USB
  • USB mini-B Connector
  • FTDI232RL USB-to-Serial Converter
  • ID-Innovations RFID Reader Module Footprint
  • Read LED
  • Magnetic Buzzer
  • Jumpers
    • Buzzer: BUZZ
    • Tune: TUNE
  • Board Dimensions: 1.4" x 1.2" x 0.57" (35.6mm x 30.5mm x 14.48mm)

ID-12LA RFID Reader Module:

  • Frequency: 125kHz (nominal)
  • Card Format: EM 4001 or compatible
  • Read Range: Up to 120mm
  • Encoding: Manchester 64-bit, modulus 64
  • Power Requirement: 2.8VDC - 5VDC @ 35mA
  • RF I/O Output Current: ±200mA PKPK
  • Certification: CE, C-TICK, ROHS, FCC

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RFID Starter Kit
SparkFun RFID Starter Kit
$53.50
KIT-13198
$53.5 retail price.

Available Discounts

  • $50.83 | 10+ units
  • $48.15 | 25+ units
  • $45.48 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing