Home | Product Categories | Flex / Force | SEN-09376

Force Sensitive Resistor - Square

sku: SEN-09376 RoHS Compliant

Description: This is a force sensitive resistor with a square, 1.75x1.5", sensing area. This FSR will vary its resistance depending on how much pressure is being applied to the sensing area. The harder the force, the lower the resistance. When no pressure is being applied to the FSR its resistance will be larger than 1MΩ. This FSR can sense applied force anywhere in the range of 100g-10kg.

Two pins extend from the bottom of the sensor with 0.1" pitch making it bread board friendly. There is a peel-and-stick rubber backing on the other side of the sensing area to mount the FSR.

These sensors are simple to set up and great for sensing pressure, but they aren't incredibly accurate. Use them to sense if it's being squeezed, but you may not want to use it as a scale.

Dimensions:

  • Overall length: 3.5"
  • Overall width: 1.75"
  • Sensing area: 1.75x1.5"

Documents:

Pricing

In stock

7.95
7.16
6.36

859 in stock

price
10-99
100+



Add to Wish List


Comments 15 comments

  • At the risk (which I accept frequently ;o} ) of sounding picky:
    1) “Force” and “pressure” are not the same thing, but the terms appear to be used interchangeably in the description. It would be helpful to know which this senses. If one exerts 10 newtons of force on a 1 cm X 1 cm area of this sensor, that’s four times the pressure of the same 10 newtons on a 2 cm X 2 cm area, but the same force. How, if at all, does the sensor respond differently to the two loads?
    2) Speaking of “newtons”, a “newton” is a unit of force. Neither a “gram” nor a “kilogram” is; they are units of mass.
    3) Lastly, unless plane geometry has been changed radically in the ~four decades since I studied it, there’s no such thing as a “square, 1.75x1.5” anything.
    Eric

    • Hi Eric,
      Thanks for pointing this out to us. I will have this description reevaluated for proper information. We will try to address your concerns, and questions in the revised description.
      Thanks,
      Timothy

    • After reading the documentation, it appears it senses a not quite linear function of pressure times area. Thus, it is kind of a pressure sensor, and kind of a force sensor… the description shows the lack of clarity fairly well.
      If you’re interested in one or the other, create a consistent contact patch, and calibrate according to your needs. I suspect that it will be simpler to make it “just pressure”, but it all depends on what’s at hand.
      As to your example, alas… it appears the answer may even depend on which cm2’s you choose to test.
      But I’ll have to completely grant you the “square” issue. Unless they’re trying to very obscurely describe a measurement of 2.625 inches on each side.

  • These work very well. I was able to hook them up to an Arduino with a simple voltage divider circuit (as suggested by the FSR integration guide), but I did not have to use an amplifier.
    I wrote a simple script to send the pressure data via serial from the Arduino, and then used it in a Panda3D Python application.
    They would probably not work for extremely accurate measurements, but I am able to control the pressure in the application with my fingertips quite well for my purposes.

  • Or try a piece of conductive foam between two pieces of copper clad pcboard stock.
    But this is much cleaner.

  • Here is a video of how we used with an indian make of the arduino ! Also provided is the connection detail and the code.
    http://tenettech.com/comet/?page_id=191

  • Would this sensor register light “hits” such as hand drumming? Is the sensor flexible? Are there smaller versions? Would you recommend a different sensor if the project requires the sensor to register light “hits” with the fingers? Even a “forceful touch” should register (and later produce a sound).
    Thanks in advance for your help!

  • is this sensor flexible. Can it be bent?

  • All your pressure/force sensors seem to be not “incredibly accurate”.
    I’m looking for a sensor that can register weights in the 50-300 grain range with an accuracy and repeatability of no less than 2 grains/10%.
    That’s what I would call “moderately accurate”… but I don’t see any of those mentioned.
    Did I just miss them? Or do you not stock them?

  • hi all, how do you cover / mount this in your project usually? i mean, is it possible to put a plastic film on top of it (or something similar) ?

  • How do you solder onto these things? Is there another way to make connection with them?

  • These sensors look like the ones that are used in the Native Instruments maschine. Their version of the pads have a square hole in the middle for the leds and are working slightly different i think. But maybe it is a good idea if sparkfun (if it is possible) add similar square pads with a hole for leds?

    here is a link to the NI Maschine teardown.

  • Curious if once calibrated at zero, 1/3,2/3 and full scale, do these devices hold as far as remaining consistent?

    With low linearity, what was the application these were designed for?

    Cioara from Betclic