Arduino Mega 2560 R3
DEV-11061

Arduino Mega 2560 R3

SKU: DEV-11061
$49.95
In stock
SKU
DEV-11061
Backorder
Stock/Discounts

Product Overview

Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implements the Processing/Wiring language. Arduino can be used to develop stand-alone interactive objects or can be connected to software on your computer (e.g. Flash, Processing, MaxMSP). The open-source IDE can be downloaded for free (currently for Mac OS X, Windows, and Linux).

The Arduino Mega is a microcontroller board based on the ATmega2560. It has 54 digital input/output pins (of which 14 can be used as PWM outputs), 16 analog inputs, 4 UARTs (hardware serial ports), a 16 MHz crystal oscillator, a USB connection, a power jack, an ICSP header, and a reset button. It contains everything needed to support the microcontroller; simply connect it to a computer with a USB cable or power it with a AC-to-DC adapter or battery to get started. The Mega is compatible with most shields designed for the Arduino Duemilanove or Diecimila.

The Mega 2560 R3 also adds SDA and SCL pins next to the AREF. In addition, there are two new pins placed near the RESET pin. One is the IOREF that allow the shields to adapt to the voltage provided from the board. The other is a not connected and is reserved for future purposes. The Mega 2560 R3 works with all existing shields but can adapt to new shields which use these additional pins.

Not sure which Arduino or Arduino-compatible board is right for you? Check out our Arduino Buying Guide!

Features:

  • ATmega2560 microcontroller
  • Input voltage - 7-12V
  • 54 Digital I/O Pins (14 PWM outputs)
  • 16 Analog Inputs
  • 256k Flash Memory
  • 16Mhz Clock Speed

Documents:

Replaces:DEV-09949

Features & Specs

  • ATmega2560 microcontroller
  • Input voltage - 7-12V
  • 54 Digital I/O Pins (14 PWM outputs)
  • 16 Analog Inputs
  • 256k Flash Memory
  • 16Mhz Clock Speed
  • Arduino Part #: A000067

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arduino Mega 2560 R3
Arduino Mega 2560 R3
$49.95
DEV-11061
$49.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing