Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
The MyoWare® 2.0 Muscle Sensor Development Kit is an Arduino-compatible, EMG sensor kit that provides you with every board f…
added to your cart!
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
The SparkFun RedBoard combines the simplicity of the UNO's Optiboot bootloader, the stability of the FTDI, and the shield com…
The SparkFun RedBoard Qwiic is an Arduino-compatible development board with a built in Qwiic connector, eliminating the need …
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
The RedBoard Plus is an Arduino-compatible development board that has everything you need in an Arduino Uno with extra perks …
The RED-V RedBoard from SparkFun is a low-cost, Arduino-compatible development board featuring the Freedom E310 which brings …
The MyoWare® 2.0 Arduino Shield is designed to easily connect up to six MyoWare 2.0 Muscle Sensors and Link Shields using 3.…
SparkFun has teamed up with ARM and Dialog to provide you with this WiFi Shield based around the DA16200 module.
In celebration of the most popular Arduino board, the Uno, Arduino has made and Arduino Uno Mini!
The Qwiic OpenLog kit includes everything you'll need to get up and running with the Qwiic OpenLog and the Qwiic Ecosystem.
The SparkFun Photon RedBoard, to put it simply, is a WiFi/Microcontroller development board in the Arduino form-factor for th…
The RedBoard Artemis takes the incredibly powerful Artemis module from SparkFun and wraps it up in an easy to use and familia…
With the SparkFun Cryptographic Development kit you will get everything you need to learn the fundamentals of cryptographic a…
The SparkFun Qwiic PIR Starter Kit (1µA) comes with just the basics of what you need to get started working with passive inf…
The SparkFun Qwiic PIR Starter Kit (170µA) comes with just the basics of what you need to get started working with passive i…
MIKROE Arduino Uno Click shield is an extension for Arduino Uno and any other Arduino-compatible board.
The SparkFun Proximity Sensing Kit is intended to provide you with everything you need to start making proximity related proj…