Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun XBee Explorer Serial is a simple to use, RS232 to serial base unit for the XBee line.
The 'must have' IC for TTL/CMOS projects finally has its own breakout board! This RS232 IC is capable of running at 3V and co…
The smallest and easiest to use serial conversion circuit on the market! This board has one purpose in life - to convert RS23…
RS232 Isolator Click is a fully isolated dual transceiver Click, used to provide secure and easy UART to RS232 conversion, wi…
RS232 to I2C Click is a compact add-on board representing a universal usable RS232 to I2C converter.
RS232 Isolator 2 Click is a compact add-on board that contains a fully isolated transceiver used to provide secure and easy U…
UART 1-Wire Click is used to convert standard UART or RS232 signals into 1-Wire® signals.
The design of the I2C to SPI Click is based around two SC18IS602B, an I2C-bus to SPI bridge from NXP.
RS232 3 Click is a compact add-on board representing a universal usable RS232 transceiver.
MCP25625 Click is a mikroBUS™ add-on board carrying a Microchip CAN controller with an integrated transceiver.
RS232 2 Click performs full RS232 to UART signal conversion, allowing both 3.3V and 5V operation.
The main component of the RS-232 Click is the MAX3232, a 3.0V to 5.5V low power, true RS-232 transceiver, from Maxim Integrat…
RS232 SPI click two ICs - MAX3100 and MAX3232. MAX3100 serves as UART interface to the SPI/MICROWIRE compatible interface con…