This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:

Creative Commons images are CC BY 2.0
Description: The new generation 18 pin PICAXE microcontroller now has parallel tasking, touch sensors and more memory/RAM.
See the Info Sheet for a comparison of features between the 18M2 and the 18M2+
PICAXE is a neat entry-level microcontroller system that is relatively cheap to get started with. The chip is programmed with a simple serial connection and the BASIC development environment is free! PICAXE has some excellent educational applications and support, and is a great entryway into more complicated embedded systems. If you’re look for a place to start with microcontrollers, PICAXE is a great way to go!
Documents:
Replaces:COM-08309
Low profile 3.5mm stereo audio jack. **Documents:**[Audio 3.5mm Jack Datasheet](http://www.sparkfun.com/datasheets/Prototypi…
PICAXE-08M2 microcontroller chip. PICAXE is a neat entry-level microcontroller system that is relatively cheap to get sta…
If you're looking to play with PICAXE microcontrollers on a computer with only USB, look no further! The PICAXE USB programmi…
This is the PICAXE-14M2 microcontroller chip. PICAXE is a neat entry-level microcontroller system that is relatively chea…
This is the PICAXE-20M2 microcontroller chip. PICAXE is a neat entry-level microcontroller system that is relatively chea…
PICAXE 28 pin microcontroller chip. Enhanced PICAXE28 chips with 8x memory and many additional features such as I2C bus suppo…
This is a very basic beginner's kit for 8 pin PICAXE microcontrollers. Includes a handful of easy-to-solder through-hole comp…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
The SparkFun OpenLog is an open source data logger that works over a simple serial connection and supports microSD cards up t…
8 Darlington Arrays in 18-Pin DIP Package part # ULN2803A. Perfect for running relays and high-power devices up to 500mA and …
The SparkFun ESP32 Thing is a comprehensive development platform for Espressif’s ESP32, their super-charged version of the …
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
Breakout board for the 3 axis ADXL335 from Analog Devices. This is the latest in a long, proven line of analog sensors - the …
Yes you read that correctly - 10Farad capacitor. This small cap can be charged up and then slowly dissipated running an entir…
Atmel's ATMega328P 8-Bit Processor in 28 pin DIP package. It's like the ATmega168, with double the flash space. 32K of progra…
This 3xAA battery holder puts a nice finishing touch on your battery powered project. This holder features a removable, slidi…
The SN74HC595N is a simple 8-bit shift register IC. Simply put, this shift register is a device that allows additional inputs…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
The GP-20U7 is a compact GPS receiver with a built-in high performances all-in-one GPS chipset. The GP-20U7 accurately provid…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
If you need some juice, this 6Ah Lithium Ion Battery is for you. These are very compact batteries based on Lithium Ion chemis…
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
This is a standard 12mm square momentary button. What we really like is the large button head and good tactile feel (it 'clic…
This is the same temperature sensor that is included in our [SparkFun Inventor's Kit](http://www.sparkfun.com/products/12060)…
Based on 4 ratings:
by dennis3 verified purchaser
I use Picaxe mc to animate features on my garden railroad. For simple features like an oil pump jack, the 08M series works fine. For more complex features such as a fire station with an overhead garage door, a fire truck that moves in and out with flashing red light and working headlights, I use the 18M series. The ability to control multiple servo and stepper motors from a single mc and all the other features makes it ideal for my projects. Programming in BASIC makes it simple and the Picaxe editor allows me to test my programs even before I get the 18M out of its box. I started using Picaxe mc after using Basic Stamp 2sx at $60 a chip became too expensive for projects on the garden railroad. At $5 per chip, I can by 12 18M mc for the same price.
by Member #755425 verified purchaser
New to this stuff and bringing my Ho scale amusement park to life!
by Member #399399 verified purchaser
Put it in a drawer as it took 12 days to receive it. I ordered another from Ca. and got it in 3 days. Still FedUp with FedEx.
Forgot your password?
No account? Register one!
I really look forward to trying this combo (this, an 18pin developer board and 1A H-Bridge) as it SHOULD allow my robot to reverse! None of my robots could do that before. :-)
The on-chip multitasking should simplify robot sensor control and the Basic/Flowchart programming is WAY-cool!
I used to (3 weeks ago) dismiss the PICAXE as just another hard-to-use, popular chip. Then I randomly found out that they can be programmed with a flowchart and I was like “AAAAA!!!!! AAAAAA!!!! AAAAAAAAAAA!!!!!!!” so now I’m gearing up to get started! 11 cheers for binary! and randomly finding awesome stuff! Yay! Hooray!
void Afrika-Bambaataa-Planet-Rock-Yeah {
Yeeeaaaahhhhh…
}
I like this chip a lot! It’s turning into the Swiss Army Knife™ of MPUs. Their support forum is a great accessory for idiots like me, btw. You’re not just buying a chip, you’re buying a consortium!
Picaxe has become my MCU of choice. These little guys are so cheap, so capable, so easy to program, and require nearly zero additional components to program or integrate into circuits. The development suite is pretty great too, but having to do manual memory management is a pain sometimes. That being said, once you write a couple of memory addressing algorithms, it’s not so bad.
Am I reading the datasheet right that this chip can control 8 servo’s?
could these be used to control things like a timer?
There is a timer function - is there anything specific you’d be looking to do, though?
Can someone please point me to the eagle library that has this component? Thank you
someone help me out. I’d like to make a laser spirograph, and I need a microcontroller to make reflectors spin at random speeds. How would I do this? Any help is appreciated :)
I made a circuit board for this versatile chip; please see http://supertechlab.blogspot.com/2012/06/general-purpose-18-pin-picpicaxe-pcb.html
Is there anyway you guys could make a schematic symbol and PCB footprint for the eagle library?
You can find it in this library.
Can anyone confirm what firmware version these are shipping with? Version 1 had some problems with word addressed EEPROM, which version 2 supposedly fixed. I see that your almost out of stock, hopefully new stock will be v. 2.
4 parallel tasks!? Pretty neat i must say, I’ve already loved picaxe, but now i have another reason to.
However, it can’t beat the propeller with 8 processing cores ;)
The PICAXE 18m2+ can do up to 8 parllel tasks too! :)
Speaking of the Propeller, have you seen the working specs for the P2? Look out Arduino, we’re going to go for a Spin!
When is this gonna be back in stock??? I need one soon