This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: The SparkFun Big Red Box Proto Board is a large, custom made PCB that has been specifically designed to be used with and installed into our Big Red Box. This board features a large prototyping area with exactly 1,488 solder points (yes, we counted). With this proto board you will be able to create or incorporate unique projects into a reliably weatherproof enclosure.
Each SparkFun Big Red Box Proto Board is equipped with ten mounting holes to secure it inside the enclosure. The proto board can even be broken in half at the V-score that runs down the middle to use only half or, with addition of some standoffs, can be stacked on top of one another. Either option will require some ¼" 4-40 screws.
Documents:
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
This is the Big Red Box! These beefy, bright red, flanged, plastic enclosures will give your widget the protection (and atten…
The ScrewShield extends all pins of the Arduino out to 3.5mm pitch screw terminals. It also has a lot of the utility provided…
An empty canvas for electrical enthusiasts! Designed to fit the SFE project enclosures this project board gives you 8x10cm (3…
This is a very simple but extremely handy, 1" square, single sided perf board. Standard 0.1" spacing with a 4-40 (3mm) hole f…
There are your standard Philips-head 4-40 screws. They are 1/4" long and come in packs of ten. This is the screw size we use …
This is a small prototyping shield for the Arduino Pro Mini. If your project requires just a little bit more space for your e…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connect…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest ene…
Everyone knows and loves Raspberry Pi, but what if you didn't need additional peripherals to make it wireless. The Raspberry …
This is the basic L7805 voltage regulator, a three-terminal positive regulator with a 5V fixed output voltage. This fixed reg…
This is a kit that provides you with a basic assortment of capacitors to start or continue your electronics tinkering. No mo…
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
The RHT03 (also known by DHT-22) is a low cost humidity and temperature sensor with a single wire digital interface. The sens…
This is a very simple but handy, 2" square, double sided perf board. Standard 0.1" spacing with a 4-40 (3mm) holes for mounti…
Ribbon cable is really helpful in situations where you need to make a lot of connections without a big mess of wires. Nothing…
This is a high quality switching 'wall wart' AC to DC 5V 2000mA Barrel Jack wall power supply manufactured specifically for S…
Based on 1 ratings:
2 of 2 found this helpful:
by Prairieflounder verified purchaser
It could use a ground plane. Best yet would be a portion or side lined out like a breadboard.
Forgot your password?
No account? Register one!
Eagle 7.4 (OS X) does not like the linked brd file. It gives this error:
line 5, column 41: This is not an EAGLE file.
I just tried it out here on 7.4 and it seems to be working fine. I’d try opening up a few other Eagle files and see if those are throwing errors as well - there’s nothing in the .xml on line 5 that would throw an error as far as I can see, but there could possibly be some weird configuration issue.
now you need Perma-proto DIP and SOIC versions! ;P
I suspect it was actually Buzzard, er, Eagle that did the counting of the holes.
Sad part is I didn’t think about doing that until you just mentioned it. Well, it was only a few minutes wasted. :)