Alchitry Cu FPGA Development Board (Lattice iCE40 HX)
DEV-16526

Alchitry Cu FPGA Development Board (Lattice iCE40 HX)

SKU: DEV-16526

If you are not needing a lot of power to start your FPGA adventure, or are looking for a more economical option, the Alchitry Cu is the perfect option!

$53.50
In stock
Only 4 left
SKU
DEV-16526
In stock
Stock/Discounts

Helpful Documentation

Product Overview

If you are not needing a lot of power to start your FPGA adventure, or are looking for a more economical option, the Alchitry Cu FPGA Development Board might be the perfect option for you! The Alchitry Cu is a "lighter" FPGA version than the Alchitry Au but still offers something completely unique. FPGAs, or Field-Programmable Gate Arrays, are an advanced development board type for engineers and hobbyists alike to experience the next step in programming with electronics. The Cu truly exemplifies the trend of more affordable and increasingly powerful FPGA boards arriving each year. This board is a fantastic starting point into the world of FPGAs and the heart of your next project. Finally, now that this board is built by SparkFun, we added a Qwiic connector for easy I2C integration!

The Alchitry Cu uses the Lattice iCE40 HX FPGA with 7680 logic cells and is supported by the open source tool chain Project IceStorm. The Cu possesses 79 IO pins with eight general purpose LEDs; a 100MHz on-board clock that can be manipulated internally by the FPGA; a USB-C connector to configure and power the board; and a USB to serial interface for data transfer.

By adding stackable expansion boards similar to shields or HATs called "Elements," the Alchitry Cu is able to expand its own hardware capabilities by adding prototyping spaces, buttons, LEDs, and more!


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

  • Lattice iCE40-HX8K FPGA - 7680 logic elements
  • 79 IO pins (3.3V logic level)
  • USB-C to configure and power the board
  • Eight general purpose LEDs
  • One button (typically used as a reset)
  • 100MHz on-board clock (can be multiplied internally by the FPGA)
  • Powered with 5V through USB-C port, 0.1" holes, or headers
  • USB to serial interface for data transfer (up to 12Mbaud)
  • Qwiic Connector
  • Dimensions of 65mm x 45mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Alchitry Cu FPGA Development Board (Lattice iCE40 HX)
Alchitry Cu FPGA Development Board (Lattice iCE40 HX)
$53.50
DEV-16526
$53.5 retail price.

Available Discounts

  • $50.83 | 10+ units
  • $48.15 | 25+ units
  • $45.48 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing