Creative Commons images are CC BY-NC-SA 3.0

$ 1.50

added to your
shopping cart

quantity
In stock 508 in stock
1.50 1+ units
1.35 10+ units
1.20 100+ units

Description: This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin Molex connector with 0.1" spacing on one end, bare cable on the opposite end. It also comes with the mating connector for the Molex.

Dimensions: 6" length

Documents:

Recommended Products

Customer Comments

  • As it happens, this is the same type of connector found in PC fans

  • The datasheet doesnt show any dimensional information.

    What is the width of the square leads on the connector end?

  • Hi, what is the part number for the male and female Molex connectors used in this cable assembly?

  • in the photo with the black background, what is the item with the three prongs called? is that the mating connector that comes with it?

  • Wow, I wish I’d seen these before buying the jst jumper assemblies. Easier mechanical operation and 0.1" spacing!

Customer Reviews

No reviews yet.