USB PIC Development Board

Replacement: None. There is no direct replacement for this board. This page is for reference only.

This is a great starter board which allow you to explore all capabilities of PIC18F4550 and the Microchip’s USB firmware. The software examples include: USB HID mouse which will allow you to move the mouse cursor with the four buttons on the board, USB Mass storage device on SD-MMC card simple adds USB disk to your computer, and a simple USB to RS232 converter. All these are available from Microchip, ready to be customized and embedded in your next application. The debugging is In-Circuit through ICSP connector.

  • ICSP/ICD connector for programming with PIC-MCP, PIC-MCP-USB, PIC-PG1,PIC-PG2, PIC-PG3 or PIC-PG4 and programming and debuggine with PIC-ICD2, PIC-ICD2-POCKET, PIC-ICD2-TINY
  • USB 2.0 type B connector
  • RS232 connector
  • SD-MMC connector
  • Audio In, Audio Out connectors
  • Status LEDs
  • Trimmer potentiometer
  • Four buttons
  • PIC18F4550-I/P included
  • Quartz crystal 20Mhz
  • Reset button
  • Power jack with diode bridge can be powered with AC or DC power supply
  • 5V regulator
  • Four mounting holes 3.3 mm (0.13")
  • FR-4, 1.5 mm (0.062"), green soldermask, white silkscreen component print
  • 104x76 mm (4.1x3")

Customer Comments

  • ICSP/ICD connector for programming with PIC-MCP, PIC-MCP-USB, PIC-PG1,PIC-PG2, PIC-PG3 or PIC-PG4 and programming and debuggine with PIC-ICD2, PIC-ICD2-POCKET, PIC-ICD2-TINY

  • i may have missed this out from the description but:
    can the PIC be programmed through USB
    if so does the pic use a USB bootloader because you have posted the bootloader files under the description but is this USB bootloader pre-programmed or do i have to program it myself using the included ICSP header on the board

Customer Reviews

No reviews yet.